IESNA:LM-63-2002
[TEST]P1645090
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1E-827-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 67W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.56A 67.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6890.8
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 67.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
830.3 842.2 865.4 889.6 923.6 973.0 1038.1 1107.7 1169.0 1237.6 1302.7 1385.2 1473.0 1561.4 1639.9 
1725.8 1823.5 1928.2 2079.7 2243.1 2373.5 2468.2 2545.2 2585.7 2493.4 2238.2 1795.4 1023.8 443.8 205.4 145.1 
110.1 70.1 47.4 25.2 0.0 0.0 
830.3 841.2 863.4 887.6 923.6 972.0 1034.2 1107.3 1171.4 1235.6 1308.7 1387.6 1480.0 1566.3 1644.3 
1731.2 1828.5 1939.5 2096.5 2258.4 2386.3 2479.6 2561.0 2590.7 2501.8 2250.0 1799.3 1016.9 444.8 208.3 147.6 
113.5 70.1 48.9 26.2 0.0 0.0 
830.3 840.7 861.4 888.1 924.6 972.0 1030.7 1101.8 1166.5 1230.7 1302.2 1383.7 1473.0 1561.4 1643.4 
1723.8 1816.6 1945.0 2104.4 2283.6 2443.1 2554.6 2639.5 2700.7 2652.4 2431.2 1986.9 1267.7 560.3 258.2 172.3 
125.9 83.4 56.8 29.6 0.5 0.0 
830.3 843.6 863.9 889.6 926.1 971.0 1024.3 1089.0 1156.6 1217.8 1290.4 1367.4 1459.7 1548.6 1646.3 
1729.7 1819.1 1940.5 2093.1 2288.5 2503.8 2680.0 2832.1 2951.0 2981.6 2836.0 2475.6 1765.8 871.3 377.1 216.2 
150.1 100.2 63.7 29.1 0.5 0.0 
830.3 842.7 861.9 888.1 926.6 972.5 1022.3 1076.2 1139.3 1205.0 1270.6 1350.6 1442.4 1528.8 1630.0 
1723.3 1811.7 1923.2 2085.7 2294.5 2554.1 2794.0 3062.6 3259.6 3415.1 3427.9 3172.7 2618.3 1694.7 723.7 
332.7 205.4 125.4 72.1 34.6 1.0 0.0 
830.3 842.2 859.9 887.1 925.1 971.0 1016.9 1067.3 1122.6 1187.2 1251.4 1323.5 1403.4 1494.8 1587.1 
1682.8 1789.0 1910.4 2067.4 2280.6 2558.1 2878.5 3195.9 3507.4 3816.4 4022.7 4048.4 3714.7 3002.4 1862.5 
725.7 257.2 133.8 76.0 30.1 1.5 0.0 
830.3 842.2 859.4 885.6 922.1 968.0 1017.9 1069.2 1121.6 1181.3 1246.5 1314.1 1383.2 1465.6 1569.3 
1677.4 1761.3 1862.0 2008.2 2197.2 2451.5 2763.4 3122.3 3539.4 3977.3 4381.6 4663.5 4681.7 4348.5 3545.9 
2372.0 1134.9 327.8 140.7 59.2 6.4 0.0 
830.3 841.7 858.5 884.6 920.7 965.6 1016.4 1068.7 1124.0 1179.3 1248.4 1314.1 1381.2 1461.2 1567.3 
1667.5 1748.0 1845.3 1987.9 2177.5 2430.2 2739.2 3091.7 3504.9 3948.7 4363.3 4659.0 4707.9 4393.5 3586.3 
2456.9 1337.3 388.5 150.1 58.7 6.9 0.0 
830.3 840.7 855.0 879.2 914.2 957.7 1009.0 1064.8 1119.1 1177.3 1243.0 1312.1 1375.3 1453.3 1546.6 
1637.9 1704.1 1808.7 1968.7 2180.9 2449.0 2754.6 3085.3 3443.7 3818.4 4188.6 4447.3 4531.2 4288.3 3496.0 
2500.8 1593.0 779.5 225.1 82.4 17.3 0.0 
830.3 836.7 849.1 869.8 902.4 942.4 988.3 1036.7 1091.0 1145.3 1200.5 1252.4 1305.7 1363.9 1440.0 
1511.5 1589.0 1728.8 1925.7 2176.0 2464.8 2790.1 3129.2 3467.9 3831.7 4116.5 4278.4 4251.8 3808.0 3047.8 
2279.7 1418.2 584.5 198.9 90.3 27.6 0.0 
830.3 831.3 840.7 858.5 886.6 919.7 959.6 1000.1 1040.1 1081.1 1125.0 1159.6 1200.1 1241.5 1297.8 
1357.0 1450.3 1603.9 1818.1 2081.7 2399.1 2760.0 3146.5 3557.7 3930.9 4146.1 4151.6 3806.0 3028.0 2203.1 
1451.8 747.9 293.7 120.9 45.9 15.3 0.0 
830.3 834.3 841.7 858.5 885.1 919.7 952.7 991.7 1027.8 1064.8 1099.8 1129.0 1161.6 1199.1 1249.4 
1311.6 1418.2 1570.3 1763.8 2000.8 2284.1 2607.4 2943.1 3267.4 3491.1 3551.3 3410.6 3012.2 2279.2 1575.7 
978.9 483.3 206.3 94.8 40.5 13.8 0.0 
830.3 828.3 834.8 850.6 875.7 906.8 940.9 976.4 1008.5 1040.1 1068.7 1090.5 1118.1 1153.7 1204.5 
1281.0 1383.2 1498.2 1626.6 1776.1 1966.7 2178.5 2401.6 2610.9 2725.4 2711.6 2563.5 2199.7 1643.4 1084.5 
637.8 310.0 155.0 80.0 42.5 20.7 0.0 
830.3 831.3 836.2 850.6 876.2 906.8 938.4 967.5 992.2 1011.5 1029.7 1046.5 1070.7 1104.8 1127.5 
1130.0 1109.7 1066.3 1001.1 926.1 864.4 834.3 806.1 737.0 620.0 481.3 361.3 275.5 215.7 183.6 159.9 134.3 
108.6 86.9 60.2 30.6 0.0 
830.3 830.3 834.3 848.1 873.3 900.9 926.6 945.8 958.7 967.5 975.9 972.0 953.7 918.7 865.9 
795.3 706.9 607.2 513.4 440.3 383.1 342.1 310.5 285.8 266.1 245.8 226.1 208.8 192.5 178.2 159.9 139.2 114.0 
89.4 60.2 26.7 0.0 
830.3 833.3 837.2 851.5 874.7 897.5 910.8 916.7 923.1 922.6 906.8 874.2 822.9 757.3 673.8 
584.5 508.5 451.2 408.7 375.7 346.0 320.4 298.7 282.9 271.0 256.7 237.9 218.7 203.9 185.6 159.9 133.8 107.6 78.5 
49.4 10.4 0.0 
830.3 833.3 839.7 853.5 873.8 887.1 891.5 897.0 896.0 878.2 838.7 781.9 702.5 616.6 537.6 483.3 
448.2 420.6 393.4 368.8 340.1 314.5 302.1 296.2 288.8 272.5 251.3 235.0 235.0 224.1 196.0 163.9 123.4 92.8 52.3 4.4 
0.0 
830.3 827.8 837.2 851.5 865.9 870.8 876.7 882.1 868.3 827.4 769.6 690.6 601.3 527.7 477.4 441.3 
411.2 382.6 352.5 321.9 312.0 308.5 309.0 311.5 305.1 288.3 271.0 265.6 282.9 282.4 274.5 224.1 177.7 129.8 69.6 2.5 
0.0 
830.3 826.4 837.2 854.5 863.4 864.9 872.8 872.8 845.1 792.3 717.3 632.4 553.9 495.1 450.7 412.7 
378.1 340.6 308.5 297.7 291.3 289.8 294.7 299.6 292.2 279.9 267.6 279.9 289.3 282.4 260.2 212.8 175.2 129.8 66.1 1.0 
0.0 
830.3 826.9 840.2 859.9 864.9 865.9 873.8 864.9 825.9 763.7 684.7 600.8 531.2 476.9 428.0 385.0 
346.0 308.0 291.3 282.4 278.9 279.4 286.8 290.3 280.4 267.6 263.1 280.9 277.4 269.5 237.4 198.9 161.9 122.4 59.2 0.0 
0.0 
830.3 820.9 835.7 855.5 860.9 862.4 870.3 857.0 815.5 748.4 672.8 587.4 518.3 464.0 411.2 362.8 
321.4 290.8 278.9 272.0 270.5 273.0 278.4 281.9 276.9 273.0 277.9 299.6 294.7 269.5 227.1 188.1 147.6 102.7 48.4 0.0 
0.0 
830.3 819.0 833.3 853.0 858.9 860.9 867.8 855.0 813.0 751.3 669.4 584.0 518.8 462.1 407.8 360.4 
317.9 288.3 276.4 269.5 268.5 270.5 275.9 278.9 275.5 273.5 278.4 297.7 290.8 262.1 221.2 184.1 143.2 95.3 44.4 0.0 
0.0 
